RI360P0-EQR24M0-2500X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 2500 ppr100020402Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-2500X2-H1181Contactless Encoder Incremental: 2500 ppr1593156Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-E-111T8C-2B2500-CIncremental Encoder100011960Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)8 mmShaft TypeSolid shaft