RI360P0-QR24M0-0800X2-H1181Contactless Encoder Incremental: 800 ppr1593116Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REM-191B8T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018248Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
RI240P1-QR20-LU4X2-H1141Miniature Encoder With Analog Output100000207Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft