RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR20-LI2X2-H1141Miniature Encoder With Analog Output100004587Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
REI-E-114I14E-2B1024-H1181Incremental Encoder100011783Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)14 mmShaft TypeHollow shaft
REM-191B10E-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018245Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
REI-04Q6C-2H2500-H1181Incremental Encoder100011155Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-12H8E-4B1000-H1181Incremental Encoder100010503Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)8 mmShaft TypeHollow shaft
REI-E-113T8C-2B5000-H1181Incremental Encoder100011545Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REI-E-111T6C-2B600-CIncremental Encoder100011945Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REM-100B6T-3C12S12M-H1181Absolute Rotary Encoder - Multiturn100011275Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-3600X2-H1181Contactless Encoder Incremental: 3600 ppr1593157Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-43H42S-2B600-H1181Incremental Encoder100011482Output typeIncrementalFlange diameter (mm)100Shaft diameter D (mm)42 mmShaft TypeHollow shaft