RI360P0-QR24M0-5000X2-H1181Contactless Encoder Incremental: 5000 ppr1593159Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RM-50H8E-5C12S12M-CT1MAbsolute Rotary Encoder - Multiturn100003828Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0500X2-H1181Contactless Encoder Incremental: 500 ppr1593114Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-10S8S9-2B500-H1481Incremental Encoder100020262Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REI-12HA3T-2B5000-H1181Incremental Encoder100049933Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)12.75 mmShaft TypeHollow shaft
REI-12H8T-4B5000-H1181Incremental Encoder100010419Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeHollow shaft