RI-05B6E-1H2048-C 5MIncremental Encoder1545461Output typeIncrementalFlange diameter (mm)46Shaft diameter D (mm)6 mmShaft TypeHollow shaft
RS-45S6S-9D16B-CT 5MAbsolute Rotary Encoder - Singleturn1545693Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RI360P0-QR24M0-2000X2-H1181Contactless Encoder Incremental: 2000 ppr1593118Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-2048X2-H1181Contactless Encoder Incremental: 2048 ppr1593155Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft