Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
B2N10H-QR20-2LUX3LD-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inclinometer With analog outputs for vehicle electrical systems
B2N10H-QR20-2LUX3LD-H1151
Order ID no. 100055195
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Approvals
E1 type approval
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Ultem
Measuring principle
Acceleration
Number of measuring axes
2
Output function
Analog output
Protection class
IP68, IP69K
Special features
for vehicle electrical systems, E1 type approval
Key Features
Number of measuring axes
2
Output function
Analog output
In Stock
Price Group
H1
List Price
195,00 €
home
Turck-Shop
Products
Sensors
Inclinometers
B2N10H-QR20-2LUX3LD-H1151
Item Total
195,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support