Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI3.5-EM12-Y1X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI3.5-EM12-Y1X-H1141
Order ID no. 100050381
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3.5
Switching frequency (kHz)
3
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
3.5
In Stock
Price Group
E1
List Price
77,60 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI3.5-EM12-Y1X-H1141
Item Total
77,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support