Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI3-M08-AP6X 10M | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-M08-AP6X 10M
Order ID no. 100053663
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
3
Switching element function
normally open NO
Switching frequency (kHz)
2.8
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
68,00 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
NI3-M08-AP6X 10M
Item Total
6.800,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support