Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI4-M12-VP6X-H1141/S930 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI4-M12-VP6X-H1141/S930
Order ID no. 100054685
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
2
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
81,80 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI4-M12-VP6X-H1141/S930
Item Total
8.180,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support