Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Inductive Sensor
Ni3-EG08K-Y1 10M
Order ID no. 100054914
In Stock
1
Price Group
E1
List Price
61,38 €
Item Total
61,38 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
3
Switching frequency (kHz)
5
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
3
home
Turck-Shop
Products
Sensors
Inductive Sensors
Ni3-EG08K-Y1 10M
add_shopping_cart
person
Login