Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-EM18E-Y1X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EM18E-Y1X-H1141
Order ID no. 100055050
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
1
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI5-EM18E-Y1X-H1141
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
79,00 €
Item Total
79,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support