Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI40U-CP40-VP6X2-H1141/S1384 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
NI40U-CP40-VP6X2-H1141/S1384
Order ID no. 100055451
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT-GF30
Rated switching distance (mm)
40
Special features
Factor 1, Sn +, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
40
In Stock
Price Group
E2
List Price
139,20 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
NI40U-CP40-VP6X2-H1141/S1384
Item Total
139,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support