Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI8U-QP08-AP6X2 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI8U-QP08-AP6X2 7M
Order ID no. 100056634
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
0.25
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
In Stock
Price Group
E2
List Price
97,70 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
NI8U-QP08-AP6X2 7M
Item Total
97,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support