Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Inductive Sensor Slot-type
SI15-K30-Y1X 20M
Order ID no. 100056683
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
20
Design
Slot sensor
Dimensions (L x W x H)
48 mm x 60 mm x 30 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
15
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Cable
Output function
NAMUR
add_shopping_cart
home
Turck-Shop
Products
Sensors
Inductive Sensors
SI15-K30-Y1X 20M
In Stock
Price Group
E1
List Price
105,20 €
Item Total
105,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
person
Login
Contact Support