Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI2-Q10S-AN6X-0.4-PSG3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI2-Q10S-AN6X-0.4-PSG3
Order ID no. 1619390
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.4
Connector type
Ø 8 mm
Design
Rectangular
Dimensions (L x W x H)
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
118,20 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI2-Q10S-AN6X-0.4-PSG3
Item Total
118,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support