Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5U-M18E-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18E-AP6X
Order ID no. 1635101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
1.5
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
68,10 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI5U-M18E-AP6X
Item Total
68,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support