Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5U-EM18-AP6X/3GD | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EM18-AP6X/3GD
Order ID no. 1635306
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
ATEX II 3 D, ATEX II 3 G
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
85,50 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI5U-EM18-AP6X/3GD
Item Total
85,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support