Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SI3.5-K10-AP6X/3G | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI3.5-K10-AP6X/3G
Order ID no. 1650139
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Design
Slot sensor
Dimensions (L x W x H)
19 mm x 15 mm x 10 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
3.5
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable
Output function
PNP
In Stock
Price Group
E1
List Price
70,70 €
Item Total
70,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Sensors
Inductive Sensors
SI3.5-K10-AP6X/3G
Contact Support