Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-DSU26-2ASIX4-H1140 | TURCK - Your Global Automation Partner
Inductive Sensor dual sensor for rotary actuators
NI4-DSU26-2ASIX4-H1140
Order ID no. 1902001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Communication protocol
AS-Interface
Connector type
M12 x 1
Design
Dual sensor for rotary actuators
Dimensions (L x W x H)
68 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching element function
2 x NO contact
Switching frequency (kHz)
0.03
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
199,80 €
Item Total
199,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Sensors
Inductive Sensors
NI4-DSU26-2ASIX4-H1140
Contact Support