Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI15-G30-Y1X 12M | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-G30-Y1X 12M
Order ID no. 4020101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching frequency (kHz)
0.2
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
15
home
Turck-Shop
Products
Sensors
Inductive Sensors
NI15-G30-Y1X 12M
In Stock
Price Group
E1
List Price
95,70 €
Item Total
95,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support