Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-G18-RDZ30X2-B3331 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-G18-RDZ30X2-B3331
Order ID no. 4281218
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
1/2″
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PBT-GF30
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.01
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
190,20 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI5U-G18-RDZ30X2-B3331
Item Total
190,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support