Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5-M18-AD46X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-M18-AD46X
Order ID no. 4411022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
normally open NO
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
204,80 €
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI5-M18-AD46X
Item Total
204,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support