Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
BI2-EM12D-AP6/S120 6M | TURCK - Your Global Automation Partner
Inductive Sensor For Harsh Environments and Temperatures up to 120 °C
BI2-EM12D-AP6/S120 6M
Order ID no. 4614567
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable length (m)
6
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PTFE
Rated switching distance (mm)
2
Special features
Wash down
Switching element function
normally open NO
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Sensors
Inductive Sensors
BI2-EM12D-AP6/S120 6M
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
226,90 €
Item Total
226,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support