Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DW2000-55-7F-H1141 | TURCK - Your Global Automation Partner
Draw-wire sensor
DW2000-55-7F-H1141
Order ID no. 100000991
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Housing material
Plastic
Measuring range (mm)
2000
Operating voltage
DC
Output function
Analog output
Output type
Analog
Protection class
IP64
Key Features
Electrical connection
Connector
Measuring range (mm)
2000
Output function
Analog output
In Stock
Price Group
F3
List Price
531,00 €
home
Turck-Shop
Products
Sensors
Linear Position Sensors
DW2000-55-7F-H1141
Item Total
531,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support