Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LTX2200M-F10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-resistant Linear Position Sensor Analog
LTX2200M-F10-LI0-X3-H1151
Order ID no. 100047131
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Detection type
medium contact
Dimensions (L x W x H)
2395,6 mm
Electrical connection
Connector
Function
Continuous level measurement
Housing material
Metal
Housing quality
AL
Materials (contact with media)
Stainless steel
Measuring principle
Magnetostrictive
Measuring range (mm)
2200
Medium
liquids
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
home
Turck-Shop
Products
Sensors
Linear Position Sensors
LTX2200M-F10-LI0-X3-H1151
Key Features
Electrical connection
Connector
Measuring range (mm)
2200
Output function
Analog output
In Stock
Price Group
B1
List Price
1.438,00 €
Item Total
1.438,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support