Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DWE-2000-110-118-3C13S12M-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Draw-wire sensor
DWE-2000-110-118-3C13S12M-H1181
Order ID no. 100053586
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Housing material
Titanium anodized aluminium
Measuring principle
Magnetic
Measuring range (mm)
2000
Operating voltage
DC
Protection class
IP65
Key Features
Electrical connection
Connector
Measuring range (mm)
2000
In Stock
Price Group
B1
List Price
1.150,00 €
home
Turck-Shop
Products
Sensors
Linear Position Sensors
DWE-2000-110-118-3C13S12M-H1181
Item Total
1.150,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support