Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DW3000-110-8C-H1441 | TURCK - Your Global Automation Partner
Draw-wire sensor
DW3000-110-8C-H1441
Order ID no. 1544547
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Housing material
Titanium anodized aluminium
Measuring principle
Potentiometer
Measuring range (mm)
3000
Operating voltage
DC
Output function
Analog output
Protection class
IP65
home
Turck-Shop
Products
Sensors
Linear Position Sensors
DW3000-110-8C-H1441
Key Features
Electrical connection
Connector
Measuring range (mm)
3000
Output function
Analog output
In Stock
Price Group
B1
List Price
731,00 €
Item Total
731,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support