Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DW15000-135-2B2000-H1181 | TURCK - Your Global Automation Partner
Draw-wire sensor
DW15000-135-2B2000-H1181
Order ID no. 1544949
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Housing material
Titanium anodized aluminium
Measuring range (mm)
15000
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Resolution incremental (ppr)
2000
Key Features
Electrical connection
Connector
Measuring range (mm)
15000
Output function
Push-Pull/HTL
In Stock
Price Group
B1
List Price
1.602,00 €
home
Turck-Shop
Products
Sensors
Linear Position Sensors
DW15000-135-2B2000-H1181
Item Total
1.602,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support