Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SME312CVWQD | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SME312CVWQD
Order ID no. 3055527
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
84 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Focal distance (mm)
16
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
White
Max. range (mm)
16
Operating mode
Convergent
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Light type
White
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
16
In Stock
Price Group
F3
List Price
297,80 €
home
Turck-Shop
Products
Sensors
Photoelectric Sensors
SME312CVWQD
Item Total
297,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support