Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DF-G2IR-NS-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
DF-G2IR-NS-2M
Order ID no. 3092504
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
79,3 mm x 10 mm x 33 mm
Electrical connection
Cable
Function
Fiber-optic sensor for plastic optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Operating mode
Plastic fiber
Output function
NPN
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
normally open NO
Switching frequency (kHz)
50
Wavelength (nm)
850
Key Features
Light type
IR
Function
Fiber-optic sensor for plastic optical fiber
Output function
NPN
In Stock
Price Group
F3
List Price
228,50 €
home
Turck-Shop
Products
Sensors
Photoelectric Sensors
DF-G2IR-NS-2M
Item Total
228,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support