Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
M18-3VNRS-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
M18-3VNRS-Q8
Order ID no. 3092556
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
73 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Nickel-plated brass
Light type
Red
Max. range (mm)
25000
Operating mode
Receiver
Output function
NPN
Protection class
IP67, IP69
Setting option
Potentiometer
Special features
Wash down
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
home
Turck-Shop
Products
Sensors
Photoelectric Sensors
M18-3VNRS-Q8
Light type
Red
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
25000
In Stock
Price Group
F3
List Price
81,40 €
Item Total
81,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support