Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q20APDLQ3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
Q20APDLQ3
Order ID no. 3806084
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Diffuse mode sensor
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
800
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
630
Key Features
Light type
Red
Function
Diffuse mode sensor
Output function
PNP
Max. range (mm)
800
In Stock
Price Group
F3
List Price
113,10 €
home
Turck-Shop
Products
Sensors
Photoelectric Sensors
Q20APDLQ3
Item Total
113,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support