Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT3500PSIG-2121-U6-DT043P/S1351 | TURCK - Your Global Automation Partner
Pressure Transmitter Ratiometric Output (3-wire)
PT3500PSIG-2121-U6-DT043P/S1351
Order ID no. 100002564
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Connector type
Deutsch DT04-3P
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4404 (AISI 316L)
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
ratiom. 10...90%
Pressure range
0...241,32 bar
Pressure type
Relative pressure
Process connection
9/16″-18 UNF male thread
Protection class
IP69K
home
Turck-Shop
Products
Sensors
Pressure Sensors
PT3500PSIG-2121-U6-DT043P/S1351
Key Features
Electrical output
Voltage output (3-wire)
Process connection
9/16″-18 UNF male thread
Pressure range
0...241,32 bar
In Stock
Price Group
J1
List Price
138,10 €
Item Total
138,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support