Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT16R-2004-U3-H1141/R | TURCK - Your Global Automation Partner
Pressure Transmitter With Voltage Output (3-Wire)
PT16R-2004-U3-H1141/R
Order ID no. 100003288
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Media temperature max. (°C)
135
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output voltage
Pressure range
0...16 bar
Pressure type
Relative pressure
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Protection class
IP67
Key Features
Electrical output
Voltage output (3-wire)
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
0...16 bar
In Stock
Price Group
J1
List Price
130,50 €
home
Turck-Shop
Products
Sensors
Pressure Sensors
PT16R-2004-U3-H1141/R
Item Total
130,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support