Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT6R-1008-I2-H1143/O | TURCK - Your Global Automation Partner
Drucktransmitter mit Stromausgang (2-Leiter)
PT6R-1008-I2-H1143/O
Order ID no. 100053655
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
0...6 bar
Pressure type
Relative pressure
Process connection
G 1/2″ male thread, rear sealing and manometer (combi)
Protection class
IP67
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/2″ male thread, rear sealing and manometer (combi)
Pressure range
0...6 bar
In Stock
Price Group
J1
List Price
192,00 €
home
Turck-Shop
Products
Sensors
Pressure Sensors
PT6R-1008-I2-H1143/O
Item Total
192,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support