Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PT10R-2043-IOL-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Transmitter IO-Link with 2 Switching Outputs
PT10R-2043-IOL-H1141
Order ID no. 100055550
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Without display
Electrical output
2 x switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Media temperature max. (°C)
135
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
PNP/NPN
Pressure range
0...10 bar
Pressure type
Relative pressure
Process connection
G 1/2″ male thread (front sealing)
Protection class
IP67
Switching element function
NO/NC
Key Features
Communication protocol
IO-Link
Electrical output
2 x switching output
Process connection
G 1/2″ male thread (front sealing)
Pressure range
0...10 bar
In Stock
Price Group
G1
List Price
151,80 €
home
Turck-Shop
Products
Sensors
Pressure Sensors
PT10R-2043-IOL-H1141
Item Total
151,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support