Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PT9V-1008-IX-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter With Current Output (2-Wire)
PT9V-1008-IX-H1143
Order ID no. 100055570
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
120
Media temperature min. (°C)
-30
Operating voltage
DC
Output function
Analog output current
Pressure range
-1...9 bar
Pressure type
Relative pressure
Process connection
G 1/2″ male thread, rear sealing and manometer (combi)
Protection class
IP67
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/2″ male thread, rear sealing and manometer (combi)
Pressure range
-1...9 bar
In Stock
Price Group
J1
List Price
222,60 €
Item Total
222,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Sensors
Pressure Sensors
PT9V-1008-IX-H1143
Contact Support