Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT0.1R-1504-I2-DA91/D830 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Transmitter With Current Output (2-Wire)
PT0.1R-1504-I2-DA91/D830
Order ID no. 100057530
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Approvals
cULus
Connector type
DIN EN 175301-803 Form A
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
85
Media temperature min. (°C)
-15
Operating voltage
DC
Pressure range
0...0,1 bar
Pressure type
Relative pressure
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Protection class
IP65
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
0...0,1 bar
home
Turck-Shop
Products
Sensors
Pressure Sensors
PT0.1R-1504-I2-DA91/D830
In Stock
Price Group
D2
List Price
252,90 €
Item Total
252,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support