Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TTM050C-103A-N1/4-LI6-H1140-L024-50/50C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection with current output
TTM050C-103A-N1/4-LI6-H1140-L024-50/50C
Order ID no. 100001381
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
24
Measuring range
-50...110 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Process connection
1/4″ NPT-18 male thread
Protection class
IP67
home
Turck-Shop
Products
Sensors
Temperature Sensors
TTM050C-103A-N1/4-LI6-H1140-L024-50/50C
Key Features
Process connection
1/4″ NPT-18 male thread
Measuring range
-50...110 °C
In Stock
Price Group
D2
List Price
97,10 €
Item Total
97,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support