Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-104A-G1/4-H1141-L015 | TURCK - Your Global Automation Partner
Temperature detection Probe
TP-104A-G1/4-H1141-L015
Order ID no. 100001432
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
15
Measuring range
-40...120 °C
Mounting conditions
Immersion sensor
Process connection
G 1/4″ male thread
Protection class
IP67
Key Features
Electrical output
Resistance
Process connection
G 1/4″ male thread
Measuring range
-40...120 °C
home
Turck-Shop
Products
Sensors
Temperature Sensors
TP-104A-G1/4-H1141-L015
In Stock
Price Group
D2
List Price
52,80 €
Item Total
52,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support