Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
TTM-203A-CF-LI6-H1145-L100/-17.8-65.6 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection with current output
TTM-203A-CF-LI6-H1145-L100/-17.8-65.6
Order ID no. 100051100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
100
Mounting conditions
Immersion sensor
Operating voltage
DC
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
home
Turck-Shop
Products
Sensors
Temperature Sensors
TTM-203A-CF-LI6-H1145-L100/-17.8-65.6
Key Features
Process connection
For compression fittings, thermowell or direct mounting
In Stock
Price Group
D2
List Price
85,40 €
Item Total
42.700,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support