Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-206A-CF-H1141-L2000 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperaturerfassung Fühler
TP-206A-CF-H1141-L2000
Order ID no. 100054069
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
2000
Measuring range
-50...500 °C
Mounting conditions
Immersion sensor
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Electrical output
Resistance
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-50...500 °C
home
Turck-Shop
Products
Sensors
Temperature Sensors
TP-206A-CF-H1141-L2000
In Stock
Price Group
D2
List Price
149,00 €
Item Total
149,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support