TTMS-206A-CF-LI6-H1140-L600-20/80Temperature detection with current output100050800Electrical outputCurrent output (2-wire)Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-20...80 °C
TTMS-206A-CF-LI6-H1140-L100-20/80Temperature detection with current output100050799Electrical outputCurrent output (2-wire)Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-20...80 °C
QS30FF200QP-20794Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3020794Light typeRedFunctionProximity switchOutput functionPNP/NPNMax. range (mm)200
Q20PLPQ7-20825Photoelectric sensor Retroreflective Sensor with Polarizing Filter3020825Light typeRed polarizedFunctionRetroreflective SensorOutput functionPNPMax. range (mm)4000
BC5-S18-Y1XCapacitive sensor20060Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)7.5
RI360P0-QR24M0-2000X2-H1181Contactless Encoder Incremental: 2000 ppr1593118Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft