B2N45H-Q20L60-2LU3-H1151/S1248Inclinometer1534059Number of measuring axes2Output functionAnalog output
B2N85H-Q20L60-2LU3-H1151/S97Inclinometer With Increased Temperature Range1534050Number of measuring axes2Output functionAnalog output
B2N85H-Q20L60-2LU3/S97Inclinometer With Increased Temperature Range1534040Number of measuring axes2Output functionAnalog output
BI4U-EM12WD-IOL6X2-H1141Inductive Sensor IO-Link communication100015372Electrical connectionConnectorMounting conditionsFlushOutput functionPNP/NPNRated switching distance (mm)4
LTX1200M-EF10-LI0-X3-H1151Pressure-resistant Linear Position Sensor Analog100015621Electrical connectionConnectorMeasuring range (mm)1200Output functionAnalog output
RI360P0-QR24M0-INCRX2-H1181/S97Contactless Encoder Incremental: 1 … 5000 ppr100015920Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
LTE125M-HT10-LI0-P-0.25-H1151Pressure-resistant Linear Position Sensor Analog100008203Electrical connectionCable with connectorMeasuring range (mm)125Output functionAnalog output
LTX450M-R10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI100009767Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)450
RI60P1-QR20-LU4X2Miniature Encoder With Analog Output100000189Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft