FCS-68A4-NA/D003Flow Monitoring Immersion Sensor without Integrated Processor6872044Process connectionVarivent
FCS-N1/2A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6871412Process connection1/2″ NPT
FCS-N3/4T-NAFlow Monitoring Immersion Sensor without Integrated Processor6871312Process connection3/4″ NPT
FCS-DN25A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6872017Process connectionThreaded tube connection per DIN11851
FCS-N1/2T-NAFlow Monitoring Immersion Sensor without Integrated Processor6871422Process connection1/2″ NPT
FCS-N1/2A4-NA 8MFlow Monitoring Immersion Sensor without Integrated Processor6870801Process connection1/2″ NPT
FCS-N1/2A4-NA/D100 4MFlow Monitoring Immersion Sensor without Integrated Processor6871414Process connection1/2″ NPT
FCS-N1/2A4-NA/D048Flow Monitoring Immersion Sensor without Integrated Processor6871314Process connection1/2″ NPT
LTE250M-HT10-LU10-P-0.25-H1151Pressure-resistant Linear Position Sensor Analog100002118Electrical connectionCable with connectorMeasuring range (mm)250Output functionAnalog output
LTE500M-HT10-LU10-P-0.25-H1151Pressure-resistant Linear Position Sensor Analog100002123Electrical connectionCable with connectorMeasuring range (mm)500Output functionAnalog output
LTE150M-HT10-LU10-P-0.25-H1151Pressure-resistant Linear Position Sensor Analog100002116Electrical connectionCable with connectorMeasuring range (mm)150Output functionAnalog output
LTE1000M-HT10-LU10-P-0.25-H1151Pressure-resistant Linear Position Sensor Analog100002128Electrical connectionCable with connectorMeasuring range (mm)1000Output functionAnalog output