TTM150C-206A-CF-LI6-H1140-L150-50/150°CTemperature detection with current output9910546Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
TTM150C-206A-CF-LI6-H1140-L130-50/150°CTemperature detection with current output9910577Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
TTM-203A-N1/4-LI6-H1140-L100/I30-50/150CTemperature detection with current output9910817Process connection1/4″ NPT male threadMeasuring range-50...150 °C
TTM-206A-G1/2-LI6-H1140-L200/I100-50/400Temperature detection with current output100004182Process connectionG 1/2″ male threadMeasuring range-50...400 °C
NI12U-M18-ADZ30X2 10MInductive Sensor4282411Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)12
BI3-M18-RZ3X/S903 10MInductive Sensor1302111Electrical connectionCableMounting conditionsFlushOutput function2-wireRated switching distance (mm)3
BI3-M18-AZ3X/S903 10MInductive Sensor1303010Electrical connectionCableMounting conditionsFlushOutput function2-wireRated switching distance (mm)3
RI360P0-QR24M0-0200X2-H1181Contactless Encoder Incremental: 200 ppr1593109Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
DW2000-110-PA-H1441Draw-Wire1544545Electrical connectionConnectorMeasuring range (mm)2000Output functionPotentiometer
DW20000-135-7E-H1441Draw-Wire1544561Electrical connectionConnectorMeasuring range (mm)20000Output functionAnalog output
DW2000-55-7F-H1141Draw-wire sensor100000991Electrical connectionConnectorMeasuring range (mm)2000Output functionAnalog output