RI100P1-QR14-LU4X2-0.6-DT04-3P/S97/S127Inductive Angle Sensor With Analog Output100000362Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
LTX500M-F10-SSI2-GSF1-X3-H1161Pressure-resistant Linear Position Sensor SSI100000720Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)500
LTX700M-F10-SSI2-GSF1-X3-H1161Pressure-resistant Linear Position Sensor SSI100000721Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)700
LTX200M-F10-SSI2-GSF1-X3-H1161Pressure-resistant Linear Position Sensor SSI100000719Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)200
LTX1150M-F10-SSI2-GSF1-X3-H1161Pressure-resistant Linear Position Sensor SSI100000722Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)1150
NI15U-M18M-AP6X2-H1141Inductive Sensor With Extended Switching Distance100000727Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)15
FCI-D03A4P-NAFlow Monitoring Inline Sensor without Integrated Processor6870637Process connectionBarrel 4 mm
FCS-GL1/2A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6870418Process connectionG 1/2″ long version
FCS-G1/2A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6870412Process connectionG 1/2″
FCS-GL1/2A2-NA/A/D100Flow Monitoring Immersion Sensor without Integrated Processor6870380Process connectionG 1/2″ long version
FCS-G1/2HB2-NAFlow Monitoring Immersion Sensor without Integrated Processor6870352Process connectionG 1/2″
FCS-G1/2A4-NA/L200Flow Monitoring Immersion Sensor without Integrated Processor6870328Process connectionG 1/2″