RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
LTX2000M-R10-LI1-X3-H1151Pressure-resistant Linear Position Sensor Analog100002552Electrical connectionConnectorMeasuring range (mm)2000Output functionAnalog output
BI8-Q10-VP68X2Inductive Sensor For Use in Vehicle Electrical Systems100003017Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)8
RI360P1-QR24M0-IOLX2-H1141Contactless Encoder IO-Link100003094Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
LTX500M-F10-LU0-X3-H1151Pressure-resistant Linear Position Sensor Analog100002677Electrical connectionConnectorMeasuring range (mm)500Output functionAnalog output