RI360P0-EQR24M0-HESG25X3-H1181Contactless Encoder with Stainless Steel Housing SSI1590911Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P8-EQR24M0-HESG25X3-H1181Contactless Encoder with Stainless Steel Housing SSI100047438Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-ELIU5X2LD-H1151Contactless Encoder with Stainless Steel Housing Analog100053308Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-2500X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 2500 ppr100020402Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-INCRX2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 1 … 5000 ppr1590912Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
LTX1400M-R10-SSI-2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI1540057Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)1400
LTX1450M-F10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI1540252Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)1450
LTX1400M-F10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI1540251Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)1400
REI-E-114I14E-4B360-H1181Incremental Encoder100011915Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)14 mmShaft TypeHollow shaft
REI-E-114I14E-4B512-H1181Incremental Encoder100011916Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)14 mmShaft TypeHollow shaft