BC5-S18-Y1XCapacitive Sensor20060Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)7.5
RI360P0-QR24M0-2000X2-H1181Contactless Encoder1593118Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-2048X2-H1181Contactless Encoder1593155Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BC10-S30-Y1XCapacitive Sensor20100Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)15
PT400R-2001-I2-DA91Pressure Transmitter6836619Electrical outputCurrent output (2-wire)Process connectionG 1/4″ female thread (front sealing)Pressure range0...400 bar
PT600R-2004-IOL-H1141/XPressure Transmitter100038693Communication protocolIO-LinkElectrical output2 x switching outputProcess connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...600 bar
PT6R-2008-U1-DA91/XPressure Transmitter6836221Electrical outputVoltage output (3-wire)Process connectionG 1/2″ male thread, rear sealing and manometer (combi)Pressure range0...6 bar
PT10R-2004-I2-H1141/XPressure Transmitter6836321Electrical outputCurrent output (2-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...10 bar
PT10R-2001-U1-H1144Pressure Transmitter100002883Electrical outputVoltage output (3-wire)Process connectionG 1/4″ female thread (front sealing)Pressure range0...10 bar
PT130PSIV-2003-I2-DA91/XPressure Transmitter6837557Electrical outputCurrent output (2-wire)Process connection1/4″ NPT-18 male threadPressure range-1.03...8,96 bar
PT300PSIG-2003-U1-DA91/XPressure Transmitter6837035Electrical outputVoltage output (3-wire)Process connection1/4″ NPT-18 male threadPressure range0...20,68 bar